text.skipToContent text.skipToNavigation

Catalog No. : ZS716

Description:  20 FT COIL CUSH-A-STRIP PIPE STRAP

UPC: 616013137642

Cushioned Strip for Isolation and Vibration applications, Length 20 Feet
View More View Less
For more info visit:  electrification.us.abb.com
  • Measurement chart is printed on the back of the carton.

Descriptors

Category

Electrical hangers

Special Features

1/4 in. markings for fast measuring and cutting.

Application

For use with 701 O.D. tubing and pipe clamp. To determine 701 clamp size add 1/4 in. to O.D. tube size to allow for the cushioned strip material.

Specifications

Material

Non-metallic

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here