Alternate Catalog No. : ZS 4047 USLC
Catalog No. : ZS4047USLC
Description: AL INS TFR CONN 1/0-750 8 COND
UPC: 783786760770
Keebar Aluminum Transformer Connector with Streetlight option, Stair Step design with four Outlets per step, Wire Range 1/0 - 750 kcmil, Stud Size 5/8 inch and 1 inch - pre-filled with Oxide Inhibitor and Capped. Length 7-5/16 inch, Height 3-3/32 inch , Depth 2-9/16 inch. Hardware includes (8) 7/8-14 x 1-1/32 inch Tin Plated Screws and (1) 9/16-18 x 3/4 inch Tin Plated Screws for StreetLight option.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Tin Plated Hardware |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 750 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7-5/16 x 3-3/32 x 2-9/16 in |
Documents/Support Tools
|
SDS |