Catalog No. : ZR638
Description: 3/8 INCH THREADED ROD 6FT
UPC: 785991008814
Hanger Rod, 3/8 Inch Continuous Thread, 6 Foot
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Threaded rod |
|
Special Features |
Continuous Thread |
Specifications
|
Material |
Steel |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Length |
6 ft |
|
Size |
3/8-16 Inch |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Steel |