Catalog No. : ZR1028
Description: THREADED ROD.25 INCH 10 FT
UPC: 75114013437
Rod, R Series Threaded, Length 10 Feet, Rod Size 1/4 Inch - 20, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Threaded rod |
Specifications
|
Material |
Steel |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Length |
10 ft |
|
Size |
1/4-20 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Steel |