Catalog No. : ZN219M
Description: 90DEG CORNER BRKT GG WITH MAGNETS
UPC: 616013138274
Descriptors
|
Category |
Mounting plates |
|
Special Features |
Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately |
|
Application |
Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel. |
Specifications
|
Material |
Steel |
|
Finish |
Gold-galvanized |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
5-3/8 in |
|
Height |
3-1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
|
Number of holes/slots per side |
4 |
Documents/Support Tools
|
Sales Drawing |