Catalog No. : ZMT71834
Description: 3-1/2inch OUTLET BX W/BAR HANGER,NM
UPC: 616013069714
Descriptors
|
Category |
Electrical hangers |
|
Application |
Designed for the support of non-insulated copper tubing lines. The MT-718 is furnished tapped for bolt thread and is used with the MT-742-R ceiling plate. Also available in a two bolt design. |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Copper Plated |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Closed |
Y |
|
Material |
Steel |
|
Type of fastening |
Other |
|
With inlay |
N |
|
Colour |
Other |