text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZMT718 1/2

Catalog No. : ZMT7181/2

Description:  SPLIT PIPE RING

UPC: 616013069707

1/2 inch Malleable Iron Copper Plated Split Pipe Ring.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Application

Designed for the support of non-insulated copper tubing lines. The MT-718 is furnished tapped for bolt thread and is used with the MT-742-R ceiling plate. Also available in a two bolt design.

Specifications

Material

Malleable Iron

Finish

Copper Plated

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant