text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZM777 3/8B

Catalog No. : ZM7773/8B

Description:  JUNIOR TOP BEAM C-CLAMP

UPC: 616013070642

C-Clamp, Junior Top, Rod Size 3/8 Inch, Design Load 350 Pounds, Black Finish Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Specifications

Material

Steel

Maximum Load

350 pounds

Finish

Black

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant