text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZM-742-R 3/8B

Catalog No. : ZM-742-R3/8B

Description:  CEIL-FLANGE 3/8IN BLACK MALL IRON

UPC: 616013067666

3/8 inch Malleable Iron Ceiling Flange with Black finish. .
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Ceiling flanges

Specifications

Material

Malleable Iron

Finish

Black

Color

Black

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant