Catalog No. : ZM-718-3/4B
Description: EXT RING HGR 3/4IN BLK MALL IRON
UPC: 616013067598
Hanger, Extension Ring, Pipe Size 3/4 Inch, Black Finish Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Black |
|
Color |
Black |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
3/4 Inch |
ETIM Classification
ETIM
EC000368 Tube clamp
|
Closed |
Y |
|
Material |
Other |
|
Type of fastening |
Other |
|
With inlay |
N |
|
Colour |
Black |