Catalog No. : ZM-718-1/2B
Description: EXT RING HGR 1/2IN BLK MALL IRON
UPC: 616013067581
Hanger, Extension Ring, Pipe Size 1/2 Inch, Black Finish Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Black |
|
Color |
Black |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000368 Tube clamp
|
Closed |
Y |
|
Material |
Other |
|
Type of fastening |
Other |
|
With inlay |
N |
|
Colour |
Black |