Alternate Catalog No. : ZKB 7053 SL-1
Catalog No. : ZKB7053SL-1
Description: SET SCREW BAR TRANSFORMER CONN SL1
UPC: 783786760732
ZeeBar, ZKB 350 MCM Series, 12 - 350 kcmil, 7.938 inch long, Set Screw Bar Transformer Connector, includes (12) 5/8-18 Screws, (2) 3/8-16 Screws, (1) 9/16-18 Screw, (2) Belleville steel 3/8 Washers, (1) Adapter and Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7.938 inch long |
Documents/Support Tools
|
SDS |