Catalog No. : ZH120-5
Description: SADDLE TYPE WASHER
UPC: 785991130263
Washer, Saddle-Type, Steel, For use with 3/8 Inch or 1/2 Inch Hanger Rod
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Special Features |
Galv-Krom finish provides superior corrosion protection |
|
Application |
For rigid attachment of rod to channel. For use with either 3/8 in. or 1/2 in. hanger rod. |
Specifications
|
Material |
Steel |
|
Finish |
Galv-Krom |
Classifications
|
Brand Name |
Kindorf |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000098 Washer
|
Material |
Steel |