text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZH119 5/8-5

Catalog No. : ZH1195/8-5

Description:  5/8 IN RODCOUPLING

UPC: 616013137659

Coupling, Standard Rod, Size 5/8 Inch, Length 2-1/8 Inches, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rod coupling

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here