text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZH119 3/8-5

Catalog No. : ZH1193/8-5

Description:  3/8 THRDD ROD COUP GGALV 5/BG

UPC: 616013121030

Coupling, Rod, Size 3/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rod coupling

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant