text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZH119 1/4-5

Catalog No. : ZH1191/4-5

Description:  1/4 THRDD ROD COUP GGALV 5/BG

UPC: 616013121023

Coupling, Rod, Size 1/4 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Rod coupling

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant