text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZH104 3/8X6B

Catalog No. : ZH1043/8X6B

Description:  3/8inchTHREADED HANGER ROD, 6FT

UPC: 616013111482

3/8 inch x 6 feet Steel Threaded Rod with Black finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Threaded rod

Specifications

Material

Steel

Finish

Black

Classifications

Brand Name

Superstrut

Dimensions

Length

6 ft

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant