text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZE147 1/4-10

Catalog No. : ZE1471/4-10

Description:  1/4 FLAT WASHERS G GALV 10/BG

UPC: 616013121481

Washer, Flat, Size 1/4 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Flat washers

Specifications

Material

Steel

Finish

GoldGalv/Standard

Fits Bolt Sizes

1/4 Inch

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.08 in

Outside Diameter

47/64 in

Inside Diameter

5/16 in