text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZE147 1/2-10

Catalog No. : ZE1471/2-10

Description:  1/2 FLAT WASHERS G GALV 10/BG

UPC: 616013121504

Washer, Flat, Size 1/2 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Flat washers

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.132 in

Inside Diameter

1/2 in