text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZE145 3/8EG-10

Catalog No. : ZE1453/8EG-10

Description:  3/8 INCH EG STEEL HEX NUT-10/BAG

UPC: 616013132777

Nut, Standard Hex, Size 3/8 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

3/8 - 16

Height

0.337 in

Width

0.562 in

Size

1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant