text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZE145 1/4-10

Catalog No. : ZE1451/4-10

Description:  1/4 HEX NUT G GALV 10/BG

UPC: 616013121450

Nut, Standard Hex, Size 1/4 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Size

1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant