text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZE145 1/2EG-10

Catalog No. : ZE1451/2EG-10

Description:  1/2 INCH EG STEEL HEX NUT-10/BAG

UPC: 616013132791

Nut, Standard Hex, Size 1/2 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

1/2 - 13

Height

0.448 in

Width

0.75 in

Size

1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant