text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZE145 1/2-10

Catalog No. : ZE1451/2-10

Description:  1/2 HEX NUTS G GALV 10/BG

UPC: 616013121474

Nut, Standard Hex, Size 1/2 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2 Inch