Catalog No. : ZE1423/8X1-10
Description: 3/8 X 1 HEX BOLT G GALV 5/BG
UPC: 616013121436
3/8 inch x 1 inch Steel Hex Head Cap Screw with GoldGalv finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hexagonal head screw |
Specifications
|
Material |
Steel |
|
Head Type |
Hex |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1 in |
|
Thread Size |
3/8-16 |
|
Head Width |
0.650 in |
|
Head Height |
0.243 in |
ETIM Classification
ETIM
EC002380 Hexagon head bolt
|
Material |
Steel |
|
Surface protection |
Other |
|
Thread type |
UNC |