Catalog No. : ZE14212151610
Description: 1/2 X 15/16 HEX BOLT G GALV 5/BG
UPC: 616013121429
Descriptors
|
Category |
Hexagonal head screw |
Specifications
|
Material |
Steel |
|
Head Type |
Hex |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
15/16 in |
|
Thread Size |
1/2-13 |
|
Head Width |
0.866 in |
|
Head Height |
0.750 in |
|
Material |
Steel |
|
Surface protection |
Other |
|
Thread type |
UNC |
|
Thread size (imperial) |
1/2 inch |
|
Thread per inch |
13 |
|
Length |
0.9375 inch |
|
Head form |
Other |