text.skipToContent text.skipToNavigation

Catalog No. : ZCUC-3

Description:  BX/AC CABLE/WIRE HANG CLIP 10/BG

UPC: 785991052329

Multi-function utility clip
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hanger for trapezoidal ceiling

Specifications

Number Of Holes

3

Material

Steel

Finish

Black Zinc Phosphate

Color

Black

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant