text.skipToContent text.skipToNavigation

Catalog No. : ZCM1003/8-10

Description:  3/8 CONE NUT 5/BG

UPC: 616013121221

3/8 inch Nylon Cone Nut with GoldGalv finish. For use with A , C , E and H series channel.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel nuts

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Nut Type

Cone

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000096 T-nut for channels

Material

Steel

Surface protection

Other

With spring

N