Catalog No. : ZCL7102B
Description: LD CLEVIS HGR PIPE SZ2IN LOAD 250LB
UPC: 616013070703
Descriptors
|
Category |
Clevis |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for pipe diameter |
2-2 inch |
|
Closed |
Y |
|
Suitable for protective hoses |
Y |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Max. number of tubes |
1 |
|
With inlay |
N |
|
Colour |
Black |