text.skipToContent text.skipToNavigation

Catalog No. : ZCK535-10

Description:  ARMORED CABLE HANGER CLIP

UPC: 785991052718

Flexible conduit hanger from drop wire, #8-#12 wire, .433-.535 O.D. cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hanger for trapezoidal ceiling

Specifications

Number Of Holes

0

Material

Steel

Finish

Black Zinc Phosphate

Color

Black

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant