text.skipToContent text.skipToNavigation

Catalog No. : ZCK3/4-3

Description:  3/4 COND/WIRE HANGER CLIP 10/BG

UPC: 785991052312

Clip, Conduit Hanger, Supports 3/4 Inch Conduit to Rod, Flanges, or Drop Wire, Steel, For use with EMT and Rigid Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hanger for trapezoidal ceiling

Application

For use with EMT and Rigid Conduit

Specifications

Number Of Holes

0

Material

Steel

Finish

Black Zinc Phosphate

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

3/4 Inch

ETIM EC000464 Fixing clamp

Type of fastening

Edge clip

Hinging

N

Hinge adjustable

N

Material

Steel

Surface protection

Other