Catalog No. : ZCK1/2-3
Description: 1/2 COND/WIRE HANGER CLIP 10/BG
UPC: 785991052305
Clip, Conduit Hanger, Supports 1/2 Inch Conduit to Rod, Flanges, or Drop Wire, Steel, For use with EMT and Rigid Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hanger for trapezoidal ceiling |
|
Application |
For use with EMT and Rigid Conduit |
Specifications
|
Number Of Holes |
0 |
|
Material |
Steel |
|
Finish |
Black Zinc Phosphate |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1/2 Inch to 3/4 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Edge clip |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |
|
Surface protection |
Other |