text.skipToContent text.skipToNavigation

Catalog No. : ZCC1/23/4F1/4-3

Description:  FLANGE SIDE MOUNT CLIP 5/BG

UPC: 785991052282

Clip, Flange Side Mount Conduit , 1/2 Inch to 3/4 Inch Conduit to 1/8 Inch to 1/4 Inch Flange
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hanger for trapezoidal ceiling

Specifications

Material

Steel

Finish

Black Zinc Phosphate

Color

Black

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

1/2 Inch to 3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant