Alternate Catalog No. : ZBT 8081
Catalog No. : ZBT8081
Description: AL TRANS SPADE CONN 2 ROW 1/0-1000
UPC: 75114370509
Aluminum Transformer Spade Connector. Cable Range 1/0 to 1000 kcmil. Length 13-7/16 inch. Height 8-3/8 inch. Depth 3-5/8 inch. (16) Wire Positions - 8 per side with two Set-Screws per Outlet. (16) 9/16 inch Diameter Mounting Holes - Two Rows of 8 on 1-3/4 inch Centers. Hardware includes (32) 7/8-14 x 1-5/16 inch Tin Plated Aluminum Set Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Dual-Rated to Accept Copper or Aluminum Conductors
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Hardware |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
16 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
13-7/16 x 8-3/8 x 3-5/8 in |