Alternate Catalog No. : ZBT 7847 V1 SPRT KIT
Catalog No. : ZBT7847V1SPRTKIT
Description: TRANSFORMAR CONNECTOR SUPPORT KIT
UPC: 783786376629
Transformer Connector Support Kit, 1 inch Diameter - 48 inch Long Fiberglass Rod. 2 Support Brackets, 4 Stainless Steel 1/2 inch Diameter Bolts - 2 inch long, 4 Stainless Steel 1/2 inch Flat Washers, 4 Stainless Steel 1/2 inch Lock Washers, 4 Stainless Steel 1/2 inch Nuts.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Dual-Rated to Accept Copper or Aluminum Conductors
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Fiberglass |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
48 inch Long Fiberglass Rod |