Alternate Catalog No. : ZBT 7847 SUPPORT KIT
Catalog No. : ZBT7847SUPPORTKIT
Description: SUPPORT BRACKET KIT 1X30 INCH ROD
UPC: 783786760633
Kit - 5.500 inch long x 1.625 inch wide x 0.250 inch thick Tin Plated Support Bracket and 1 Inch Diameter X 30 Inch Long Fiberglass Rod. with Hardware (4) 1/2 -13 Stainless steel carriage bolts, (4) 1/2 inch stainless steel Flat washers, (4) 1/2 inch stainless steel lock washers, (4) 1/2 inch silicon Bronze nuts.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Dual-Rated to Accept Copper or Aluminum Conductors
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
Meets or Exceeds ANSI C119.4 Specifications |
Dimensions
|
Size |
5.500 inch long x 1.625 inch wide x 0.250 inch thick |