text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZBT 4043-48

Catalog No. : ZBT4043-48

Description:  AL TRANSFORMER SPADE CONNECTOR ZBT

UPC: 75114286725

Aluminum Transformer Spade Connector, ZBT Series, Electrical Connector less than 1000 Volts. Eight Conductors - 4 per side. Wire Range #12 to 350 kcmil. 4-3/4 inch long x 2-7/32 inch wide x 3-1/4 inch tall. Hardware Includes Eight 5/8-18 x 15/16 inch Tin Plated Aluminum Screws. Three 9/16 inch Mounting Holes on 1-3/4 inch centers.
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Includes Hardware

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil AWG

Number Of Conductors

8

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

4-3/4 x 2-7/32 x 3-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant