text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZBT 3037 DS

Catalog No. : ZBT3037DS

Description:  AL TFR CONN 1/0-750 6COND DS

UPC: 783786760503

Zeebar Aluminum Transformer Connector, 1/0 - 750 kcmil, Aluminum and Copper, Bolt 1/2 inch, Six Conductor option DS - Double Set Screw
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Compact Zeebar design halves cantilever stress and doubles cable capacity. Dual Rated to accept Copper or Aluminum conductors. High strength Aluminum alloy maximizes electrical and mechanical performance. Ball-Bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 750 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4