Alternate Catalog No. : ZBT 1013-48 TMH
Catalog No. : ZBT1013-48TMH
Description: AL TRANSF CONN NO12-350 2 CONDUCT
UPC: 783786760381
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Dual-Rated to Accept Copper or Aluminum Conductors
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Compact Zeebar design halves cantilever stress and doubles cable capacity. Dual Rated to accept Copper or Aluminum conductors. High strength Alluminum alloy maximizes electrical and mechanical performance. Ball-Bottom screws ensure maximun conductor contact pressure and break up interstrand oxides. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
31/32 inch |