text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZBT 1013

Catalog No. : ZBT1013

Description:  AL TRANS SPADE CONN 2ROW 12-350 2O

UPC: 783786760367

Aluminum Transformer Spade Connectors - ZBT Series - Double Row Mounting Holes, cable range 12-350, mounting holes 1, outlets 2. 4-7/8 inch X 2-7/32 inch X 1 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Compact Zeebar design halves cantilever stress and doubles cable capacity. Dual Rated to accept Copper or Aluminum conductors. High strength Alluminum alloy maximizes electrical and mechanical performance. Ball-Bottom screws ensure maximun conductor contact pressure and break up interstrand oxides.

Application

Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

2

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

31/32 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant