Alternate Catalog No. : ZBT 1011 TNC
Catalog No. : ZBT1011TNC
Description: AL TRANSFORMER SPADE CONNECTOR
UPC: 75114262033
Keebar Tin Plated Aluminum Transformer Connector, Wire Size 1/0 - 1000 kcmil, Aluminum and Copper, Bolt Size 1/2 inch, Two Conductors, Two set screws per outlet. Height 8-3/8 inch, Depth 3-5/8 inch, Length 1-5/8 inch. Includes Hardware - Four Tin Plated Screws 7/8-14 x 1-5/16 inch. Oxide Inhibitor. Two 9/16 inch diameter Mounting Holes - on 1-3/4 inch centers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Dual-Rated to Accept Copper or Aluminum Conductors
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Four Tin Plated Screws |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8-3/8 x 3-5/8 x 1-5/8 in |
Documents/Support Tools
|
SDS |