text.skipToContent text.skipToNavigation

Catalog No. : ZBT-3037-DSC

Description:  AL TRANS SPADECONN 2 ROW 1/0-750 6O

UPC: 75114433075

Aluminum Transformer Spade Connector - Cable Range 1/0 AWG - 750 kcmil, Width 4-5/16 Inch, Overall Length 8-3/8 inch, Depth 3-5/8 inch, Pad Thickness 5/8 inch, 4 Mounting Holes with 2 Slots, 6 Outlets, Double Row Mounting Holes, Two Set-Screws per Outlet. Oxide Inhibiting Grease Compound included. 4-Hole with 2 Center Slots Pad with (4) 9/16 inch Diameter holes and (2) 9/16 inch Center Slots on 2-3/8 inch Centers along Length of Pad. Includes (12) 7/8-14 UNF-2B Screws.
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Compact Zeebar design halves cantilever stress and doubles cable capacity. Dual Rated to accept Copper or Aluminum conductors. High strength Aluminum alloy maximizes electrical and mechanical performance. Ball-Bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 750 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant