text.skipToContent text.skipToNavigation

Catalog No. : ZBT-2027-DSC

Description:  AL TRANS SPADECONN 2 ROW 1/0-750 4O

UPC: 75114433082

Aluminum Transformer Spade Connector - Cable Range 1/0 AWG - 750 kcmil, Width 3 Inch, Overall Length 8-3/8 inch, Depth 3-5/8 inch, Pad Thickness 5/8 inch, 4 Mounting Holes, 4 Outlets, Double Row Mounting Holes, Two Set-Screws per Outlet. Grease Compound included. 4-Hole Pad with 9/16 inch Diameter holes on 1-3/4 inch Centers. Includes 8 7/8-14 UNF-2B Screws.
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Double Row Mounting Holes

Specifications

Connection

Mechanical

Conductor Range

1/0 AWG, 750 kcmil

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant