Catalog No. : ZBT-2021-TNC
Description: AL TRANS SPADECON 2 ROW 1/0-1000 4O
UPC: 75114433457
Tin Plated Aluminum Transformer Spade Connector - Cable Range 1/0 AWG to 100 kcmil, Length 3.312 Inch, 4 Mounting Holes, 4 Outlets. Includes Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Dual-Rated to Accept Copper or Aluminum Conductors
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 100 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |