text.skipToContent text.skipToNavigation

Catalog No. : ZBT-1013-TNC

Description:  AL TRANS SPADECONN 2 ROW 12-350 2O

UPC: 75114433440

Tin Plated Aluminum Transformer Spade Connector - Cable Range 12-350 kcmil, Length .962 Inch, 6 Mounting Holes, 2 Outlets. Includes Grease
View More View Less
For more info visit:  electrification.us.abb.com
  • Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
  • High-Strength Aluminum Alloy Maximizes Electrical and Mechanical Performance
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Copper or Aluminum Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Mechanical

Conductor Range

12-350 kcmil

Material

Aluminium

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac