Alternate Catalog No. : ZBKW 4041 EZ 2 SLCTM
Catalog No. : ZBKW4041EZ2SLCTM
Description: AL TFR CONN 1/0-1000 8COND T M
UPC: 783786760107
- Cables are Easily Placed into the Keeper Slot to Minumize the Hassle and Hazards of having to Force Cables into the Closed Cable Ports found on Conventional Mechanical Connectors - You Save Time and Money
- Compact Zeebar Design Halves Cantilever Stress and Doubles Cable Capacity
- EZ Torque Stud Screws make Mounting to the Transformer Stud Easy and Shear Off at the Proper Torque
- Made of Aluminum for High Strength and High Conductivity
- Dual-Rated for Use with Aluminum and Copper Cable
- Quick Disconnects Make Connector Easy to Install and Remove
- Wide Cable Range Provides Connections for Cables Ranging form 1/0 to 1000 kcmil
- Two #12 to 1/0 Street Light Outlets Provide Added Versatility for Additional Connections
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Cables are easily placed into the keeper slot. Minimizes the hassle and hazards of having to force cables into the closed cable ports found on conventional mechanical connectors. You save time and labor. Compact Zeebar design halves cantilever stress and doubles cable capacity. EZ Torque Stud Screws make mounting to the transformer stud easy and shear off at the proper torque. Made from Aluminum which provides high strength and high conductivity, Dual-Rated to use with aluminum or copper cable. Quick Disconnects so connector is easy to install or remove, Wide cable range from 1/0 to 1000 kcmil. Includes 1 inch transformer stud, two streetlight outlets and mounting support provision. |
|
Application |
Transformer Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
11.548 inches |
Documents/Support Tools
|
SDS |