Alternate Catalog No. : ZBK5051TSSB2163-2 V4
Catalog No. : ZBK5051TSSB21632V4
Description: ZBK SERIES 10 POS TFR CONN W/BOOT
UPC: 75114302647
Aluminum, Electrical Connector, Less Than 1000 Volts, ZBK Series Aluminum Lay-In Transformer Spade Connector. Wire Size 500 to 1000 kcmil Aluminum-Copper, 10 Conductor/Positions with SB Boot. Bolt 1/2 inch, EZ Keeper, ZEEBAR. Length 8-11/16 inch, Height 8-3/8 inch, Depth 3-5/8 inch. 10 Wire Positions - 5 per side - Tapped 1-3/16 inch which use 10 Keepers each with Two Holes - Tapped at 7/8-14 UNF-2B on 1-1/8 inch Centers. 10 Mounting Holes - 2 rows of 5 - 9/16 inch diameter. TS - uses Torque Screws. Black PVC Boot. Includes 20 Screws - Tapped 7/8-14 x 1-39/64 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Slide-Out Keeper Minimizes the Hassle and Hazards of having to Force Cables into the Closed Cable Ports found on Conventional Mechanical Connectors - You Save Time and Money
- Easy Transformer Change Out Connector can be Unbolted from the Spade without the Need to Disconnect the Service Conductors
- Made from Aluminum for High Strength and High Conductivity
- Dual-Rated for Use with Aluminum and Copper Cable
- Wide Cable Range Provides Connections for Cables Ranging from 500 to 1000 kcmil
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Torque Screws and PVC Boot |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
500 to 1000 kcmil |
|
Number Of Conductors |
10 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
PVC Boot |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8-11/16 x Height 8-3/8 x Depth 3-5/8 in |