Alternate Catalog No. : ZBK 4041 TS
Catalog No. : ZBK4041TS
Description: ZBK 8 POS TFR CONN TORQUE-SCREW
UPC: 75114302241
Aluminum Lay-In Transformer Connector, 500 - 1000 kcmil, Aluminum and Copper, Bolt size 1/2 inch, Four Conductors per side, 7.001 inch Cut Length. 8 Wire Holes, 8 Mount Holes. with Torque Screws (TS)
View More
View Less
For more info visit:
electrification.us.abb.com
- Slide-Out Keeper Minimizes the Hassle and Hazards of having to Force Cables into the Closed Cable Ports found on Conventional Mechanical Connectors - You Save Time and Money
- Easy Transformer Change Out Connector can be Unbolted from the Spade without the Need to Disconnect the Service Conductors
- Made from Aluminum for High Strength and High Conductivity
- Dual-Rated for Use with Aluminum and Copper Cable
- Wide Cable Range Provides Connections for Cables Ranging from 500 to 1000 kcmil
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
500 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
7.001 inch Cut Length |