Alternate Catalog No. : ZBK 2027-175
Catalog No. : ZBK2027-175
Description: LAYIN TRANS SPADE CONN 1/0-750
UPC: 75114419826
- Slide-Out Keeper Minimizes the Hassle and Hazards of having to Force Cables into the Closed Cable Ports found on Conventional Mechanical Connectors - You Save Time and Money
- Easy Transformer Change Out Connector can be Unbolted from the Spade without the Need to Disconnect the Service Conductors
- Made from Aluminum for High Strength and High Conductivity
- Dual-Rated for Use with Aluminum and Copper Cable
- Wide Cable Range Provides Connections for Cables Ranging from 1/0 to 750 kcmil
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Slide-out Keeper minimizes the hassle and hazards of having to force cables into the closed cable ports found on conventional mechanical connectors - you save time and money. Easy transformer change out connector can be unbolted from the spade without the need to disconnect the service conductors. Made from Aluminum for high strength and high conductivity. Dual rated for use with aluminum and copper. |
|
Application |
Compact Zeebar design halves cantilever stress and doubles cable capacity. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0-750 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS approved |
Dimensions
|
Size |
Length 8-3.8 in |