text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZBK 2021

Catalog No. : ZBK2021

Description:  LAYIN TRANS SPADE CONN 1/0-1000 4HL

UPC: 783786760169

Aluminum Lay-In Transformer Spade Connectors - ZBK Series, conductor range 1/0-1000, mount holes 4, outlets 4, length 3.625 inches
View More View Less
For more info visit:  electrification.us.abb.com
  • Slide-Out Keeper Minimizes the Hassle and Hazards of having to Force Cables into the Closed Cable Ports found on Conventional Mechanical Connectors - You Save Time and Money
  • Easy Transformer Change Out Connector can be Unbolted from the Spade without the Need to Disconnect the Service Conductors
  • Made from Aluminum for High Strength and High Conductivity
  • Dual-Rated for Use with Aluminum and Copper Cable
  • Wide Cable Range Provides Connections for Cables Ranging from 1/0 to 1000 kcmil
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Slide-out Keeper minimizes the hassle and hazards of having to force cables into the closed cable ports found on conventional mechanical connectors - you save time and money. Easy transformer change out connector can be unbolted from the spade without the need to disconnect the service conductors. Made from Aluminum for high strength and high conductivity. Dual rated for use with aluminum and copper.

Application

Compact Zeebar design halves cantilever stress and doubles cable capacity.

Specifications

Connection

Mechanical

Conductor Range

1/0 to 1000 kcmil

Number Of Conductors

4

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Size

3.625 inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant