text.skipToContent text.skipToNavigation

Alternate Catalog No. : ZBC 8135 MH

Catalog No. : ZBC8135MH

Description:  ALUMINUM PEDESTAL CONNECTOR

UPC: 783786760091

Aluminum Pedestal Connector. (20) #14 to 2/0 positions and (1) #6 to 500 kcmil position. (2) rows of 10 Tapped at 9/16-18 UNF-28 x 23/32 inch deep. Includes Aluminum Tin Plated Hardware (20) 9/16-18 x 15/16 inch Screws and (1) 3/4-16 x 15/16 inch Screw. Length 9-13/16 inch x 2-27/32 inch Tall x 2-3/16 inch Wide.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal disconnect

Specifications

Material

Aluminum

Finish

Bare

Mounting

Pedestal

Connection

Mechanical

Classifications

Brand Name

Homac

Dimensions

Wire Size

#14 to 2/0 AWG , #6 to 500 kcmil